IESNA:LM-63-2002
[TEST]P939889
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10727
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1429.4 1318.1 1216.6 1122.1 1045 1011.9 1010.2 1027.6 1074 1172.6
1326.2 1506 1709 1931.6 2118.4 2287.1 2443.7 2617.1 2758.6 2910.5
3097.8 3221.3 3312.4 3429.5 3597.7 3938.7 4448.4 5090.3 5619.8 5549.6
4552.8 2441.4 796.2 338.1 132.2 43.5 0
1429.4 1326.2 1225.3 1129.6 1052.5 1014.2 1014.8 1031.1 1076.9 1174.3
1325.1 1497.3 1700.8 1926.4 2113.7 2284.8 2437.9 2602 2749.9 2902.4
3086.2 3228.3 3326.3 3409.8 3583.8 3903.9 4388.7 5031.2 5597.7 5536.3
4639.2 2578.2 915.7 352 147.9 52.8 0
1429.4 1329.7 1232.9 1141.2 1064.7 1021.2 1015.4 1025.8 1061.2 1136
1264.2 1436.4 1635.3 1848.1 2048.8 2229.1 2379.9 2517.9 2663.5 2829.3
3013.7 3212.6 3375 3500.8 3654.5 3914.9 4333 4962.8 5679.5 5967.1
5306.6 3445.2 1373.2 613.5 270.8 96.8 0
1429.4 1328 1239.8 1154 1079.2 1035.7 1022.9 1030.5 1054.8 1109.9
1213.7 1361 1536.7 1728.7 1925.8 2132.3 2328.9 2494.1 2649.5 2819.5
3025.9 3232.3 3420.2 3589 3785 4030.3 4413 5038.1 5989.8 6926.3
6909.5 5101.4 2597.4 1226.5 567.1 194.3 0
1429.4 1336.7 1256.6 1182.4 1114.6 1066.4 1048.5 1051.9 1070.5 1111.1
1184.7 1297.8 1449.2 1611.5 1782.6 1984.4 2219.3 2464.6 2681.4 2905.9
3122.7 3364.6 3619.7 3862.1 4133.5 4475.6 4957.5 5667.3 6801 8229.9
8743.1 6825.4 4435 2276.1 985.8 306.8 0
1429.4 1335.5 1261.9 1187.6 1120.9 1070.5 1050.2 1054.8 1072.8 1112.2
1178.4 1288.5 1434.1 1594.1 1761.1 1958.3 2195.5 2444.8 2673.3 2908.2
3131.4 3372.7 3627.8 3883.6 4167.7 4520.9 5002.2 5702.7 6802.2 8199.2
8739 6928 4415.9 2240.7 964.4 295.7 0
1429.4 1347.7 1281 1219.5 1161.5 1115.1 1091.4 1087.3 1104.7 1140.1
1196.9 1284.5 1395.8 1529.8 1695.6 1884.7 2130.5 2406 2707 3027.1
3348.9 3665.5 3964.2 4254.7 4562 4908.8 5300.3 5783.3 6402.6 6988.9
6630 4661.2 1997.7 636.1 229.6 56.2 0
1429.4 1362.8 1310 1264.8 1221.8 1184.1 1159.8 1148.2 1155.7 1186.5
1236.3 1301.3 1387.1 1506.6 1669.5 1876 2123 2407.2 2715.7 3030
3329.2 3615.1 3887 4149.2 4385.2 4591 4752.8 4843.9 4768.5 4197.9
2668.7 933.6 366.5 210.5 104.4 36 0
1429.4 1383.6 1348.3 1318.1 1291.4 1265.3 1249.1 1243.9 1249.1 1269.4
1303.6 1352.3 1424.8 1536.1 1684.6 1873.1 2101 2358.4 2621.1 2877.4
3113.5 3347.2 3540.8 3712.5 3838.3 3901 3877.8 3695.1 3194.7 2152
890.1 382.2 261.5 183.8 117.7 51 0
1429.4 1403.9 1387.1 1374.9 1363.3 1354.6 1352.9 1360.4 1376.1 1404.5
1442.2 1492.1 1559.9 1662.6 1794.2 1967.6 2181 2421.6 2673.9 2936
3202.2 3464.9 3708.4 3918.4 4084.8 4149.7 4023.9 3539.1 2509.2 1132
469.1 300.4 212.8 145.6 95.1 43.5 0
1429.4 1433.5 1435.8 1442.2 1449.2 1459.6 1475.3 1501.9 1538.5 1584.9
1644.6 1717.7 1819.1 1960.6 2145.6 2370 2624 2893.1 3172.6 3452.7
3730.5 4003 4259.3 4435 4469.3 4286 3799.5 2939.5 1700.8 637.3
329.4 227.9 157.7 97.4 58 20.9 0
1429.4 1441.6 1452.1 1469.5 1484.5 1502.5 1526.9 1556.4 1597.6 1647.5
1707.2 1784.9 1887.6 2022.7 2186.2 2377 2586.3 2805.5 3032.9 3255.5
3468.4 3679.4 3858.6 3960.7 3916.6 3673.6 3184.2 2428.6 1384.2 524.8
280.1 190.8 132.2 79.4 43.5 12.2 0
1429.4 1450.9 1472.4 1495.6 1521.1 1543.1 1573.3 1607.5 1643.4 1691.6
1744.9 1805.2 1883.5 1981.5 2095.7 2223.9 2363.7 2507.5 2654.8 2793.9
2924.4 3030 3084.5 3040.4 2861.8 2521.4 2051.1 1485.7 843.7 387.4
236 167 118.3 77.1 45.8 15.7 0
1429.4 1461.9 1499.6 1538.5 1572.1 1598.2 1626.6 1648.6 1665.5 1681.7
1693.3 1702 1710.1 1714.2 1707.8 1679.4 1627.2 1564 1501.9 1410.9
1261.9 1071.1 887.2 734.1 608.9 509.7 432.6 372.3 321.3 277.8
233.7 195.4 158.9 118.9 76 27.8 0
1429.4 1478.2 1526.3 1573.3 1605.2 1626 1637 1641.1 1632.4 1617.3
1595.3 1562.8 1510.1 1441.6 1355.8 1260.7 1167.9 1079.2 991.6 903.5
814.2 733 663.4 595 535.2 483.1 439.6 401.9 365.3 328.8
285.9 244.7 197.2 147.3 86.4 34.2 0
1429.4 1492.1 1552.4 1595.3 1622 1630.7 1625.5 1616.2 1594.7 1564
1513.5 1434.7 1344.2 1257.8 1191.1 1136 1074.5 1003.8 931.3 863.5
808.4 778.8 735.9 676.7 620.5 569.5 517.8 467.4 422.7 379.8
330.5 276.6 214 151.4 88.1 42.3 0
1429.4 1503.7 1568 1608.1 1622.6 1617.9 1609.2 1589.5 1554.1 1499
1426 1348.3 1278.1 1216.6 1158.1 1100.6 1039.8 975.4 919.1 876.8
864 860.6 831 782.3 729.5 675.6 610.6 546.8 487.7 437.8
389.1 335.2 281.8 217.5 151.9 78.9 0
1429.4 1515.8 1582 1617.3 1620.2 1608.1 1592.4 1562.2 1507.7 1441
1381.3 1332 1279.3 1217.8 1149.4 1082.1 1011.9 945.8 884.9 850.1
838.5 823.5 805.5 774.7 721.4 668 621.6 578.7 545.7 509.1
463.3 414.6 361.9 299.8 234.9 139.8 0
1429.4 1523.4 1588.9 1615 1612.1 1594.1 1569.8 1528 1466 1410.3
1371.5 1333.8 1286.8 1225.9 1151.7 1066.4 982.3 902.9 833.3 802.6
770.1 748.1 722 666.3 611.2 568.9 533.5 508 487.7 455.8
424.5 376.9 323.6 271.4 209.9 124.7 0
1429.4 1526.3 1595.3 1617.3 1608.1 1588.9 1558.2 1504.3 1443.9 1399.3
1366.2 1332 1288 1231.7 1153.4 1057.2 951 855.9 782.3 745.7
705.2 668.6 617 555.5 508.6 472.6 444.2 420.4 394.9 365.3
343.3 297.5 242.4 198.3 152.5 76.5 0
1429.4 1535 1599.9 1618.5 1608.6 1586.6 1548.9 1494.4 1434.1 1392.3
1361 1323.3 1282.2 1221.8 1144.1 1048.5 939.4 832.2 752.1 698.2
644.3 604.8 549.2 503.4 459.3 425.1 397.8 376.4 358.4 338.1
357.2 296.3 226.2 172.8 128.2 53.4 0
1429.4 1534.4 1601.1 1620.2 1609.8 1585.4 1551.8 1495 1432.9 1393.5
1361 1325.1 1285.1 1226.5 1150.5 1054.3 944.7 835.1 749.8 693
639 597.9 543.4 496.4 452.3 417.5 390.3 369.4 353.7 333.4
368.8 273.1 216.3 174 129.3 53.4 0
